Global SitesHomeSite MapContact UsSearch
Advanced Search

G5 GPD515 Drive
¾ - 500 Horsepower General Purpose Vector Drive

The G5 GPD515 Drive produced an output of adjustable voltage and frequency to control the speed of a squirrel cage induction motor. This PWM design provided low motor noise and high starting torque. Current overload rating was 150% for 60 seconds. The drive provided 3 modes of control and speed accuracy to suit application requirements; V/Hz (2%), sensorless vector (0.1%), or flux vector control (0.01% with motor-mounted encoder and drive-mounted PG-X2 card required). Product was shipped with Manual TM4515 and CD-ROM CD4005.

Available Support
Product SupportFactory RepairAvailable
PartsAvailable
Exchange
(repairable product for refurbished product)
Subject to Availability
Replacement DriveSubject to Availability
Local ServiceFind your Authorized Service Center
Retrofit/Upgrade DriveA1000 drive
View Transition Guides
Model NumbersYaskawa: CIMR-G5xxxxx
MagneTek: GPD515C-xxxx
Saftronics: VG5xxxx
Omron: G5U-xxxx-xx
View Models and Ratings
View Cross Reference List
Support MaterialsTechnical Manual TM4515View Option and Other Manuals
SoftwareDriveWizard, EDS, Profibus
OtherMechanical Drawings
FAQsView FAQs

Contact Support
Americas
Our Technical Support Center is staffed with knowledgeable and experienced engineers who have expertise, hands-on equipment and documentation to answer your questions quickly, accurately, and efficiently by phone or email.
Global Support
We maintain a global network of service agencies.


Literature

Find Local Contact

Enter Request