Global SitesHomeSite MapContact UsSearch
Advanced Search

P5 GPD506 Drive
¾ - 500 Horsepower 208/230 and 460 VAC General Purpose V/f

Models were available with 60-second current overload rating of 120% or 150%. Standard features included setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction. Product was shipped with Manual TM4506 and CD-ROM CD4005.

Available Support
Product SupportFactory RepairAvailable
PartsAvailable
Exchange
(repairable product for refurbished product)
Subject to Availability
Replacement DriveSubject to Availability
Local ServiceFind your Authorized Service Center
Retrofit/Upgrade DriveA1000 drive or Z1000 drive
View Transition Guides
Retrofit/Upgrade Drive in Bypass ConfigurationZ1000 bypass
Model NumbersYaskawa: CIMR-P5xxxxx
MagneTek: GPD506V-xxxx
Saftronics: GP5xxxx or FP5xxxx
Omron: P5U-xxxx-xx
View Models and Ratings
View Cross Reference List
Support MaterialsTechnical Manual TM4506View Option and Other Manuals
SoftwareView InverterWin 3.0 Software
OtherView Electrical Drawings; Mechanical Drawings
FAQsView FAQs

Contact Support
Americas
Our Technical Support Center is staffed with knowledgeable and experienced engineers who have expertise, hands-on equipment and documentation to answer your questions quickly, accurately, and efficiently by phone or email.
Global Support
We maintain a global network of service agencies.


Literature

Find Local Contact

Enter Request