Global SitesHomeSite MapContact UsSearch
Advanced Search

P5 Drive 600 Volt
2 - 200 Horsepower Variable Torque

This P5 Drive is rated for 600 volt. The drive rated for variable torque applications with current overload rating of 120% for 60 seconds. Standard features include setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction. Ideal applications include fans, pumps, grinders, buffers, centrifuges, and saws.

This product may also be labeled GPD506/P5.


Specifications and Features

Models & Ratings

Brochures  

Standards Compliance and Conformance Certifications  

Application Information  

Network Communications Options

Input, Output, and Keypad Options

Power Options

Enclosure Options

Frequently Asked Questions

Dimensions & Weights

Mechanical Drawings  

eLearning Curriculum  

Literature

Find Local Contact

Enter Request