Global SitesHomeSite MapContact UsSearch
Advanced Search

V1000-4X Drive

The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!


Specifications and Features

Models & Ratings

Brochures  

Catalogs  

Standards Compliance and Conformance Certifications  

Application Information  

News Articles  

Network Communications Options

I/O, Feedback, and Keypad Options

Power Options

Frequently Asked Questions

Programming Simulator Software

DriveWizard® Industrial Software

Technical Manuals  

Dimensions & Weights

Transition Guides  

Solid Models  

Mechanical Drawings  

Electrical Drawings  

eLearning Curriculum  

Training Schedule

Road Show Training

Photos and Graphics  

Videos

News

Find Local Contact

Enter Request