Global SitesHomeSite MapContact UsSearch
Advanced Search

VS mini
1/8 - 1 Horsepower Single-phase 115 VAC AC Drive

The VS mini Drive is available in 1/8 through 1 HP models, for 115 VAC single-phase input, with a 230 VAC, 3-phase output for conventional induction motors. Although small in size, the VS mini offers power and versatility for a wide range of applications including material handling, packaging, mixing, pumping, commercial wash machines, recreation equipment (treadmills), overhead doors and general industrial applications.


Specifications and Features

Models & Ratings

Brochures  

Catalogs  

Standards Compliance and Conformance Certifications  

Application Information  

Network Communications Options

Frequently Asked Questions

Dimensions & Weights

Technical Manuals  

eLearning Curriculum  

Photos and Graphics  

Find Local Contact

Enter Request