Global SitesHomeSite MapContact UsSearch
Advanced Search

SGLGW

Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.


Design Features

Ratings and Specifications

Model Number Designation

Amplifier Comparison (Sigma II and LEGEND)

Catalogs  

Frequently Asked Questions

Technical Manuals  

Solid Models  

CAD Drawings  

Speed Force Curves  

SigmaWin+ Software

Find Local Contact

Enter Request