Global SitesHomeSite MapContact UsSearch
Advanced Search

SGMSV Sigma-5
Rated Output: 1.0kW, 1.5kW, 2.0kW, 2.5kW, 3.0kW, 4.0kW, 5.0kW, 7.0kW

The SGMSV medium capacity brushless servomotor can be used in a variety of applications. Some characteristics of this motor line are as follows:

  • Low inertia
  • Mounted high resolution serial encoder: 20-bit
  • Maximum Speed: 5000 rpm
  • Wide Selection: 1 - 7kW
  • Holding Brake and Shaft Seal options available
  • Protective Structure: IP67


Success Stories

Brochures  

Standards Compliance and Conformance Certifications  

Transition Guides  

Catalogs  

News Articles  

Frequently Asked Questions

CAD Drawings

Prewired Cable Drawings  

Solid Models  

Solid Models Catalog on TraceParts

Technical Manuals  

Sizing Software

SigmaWin+ Software

eLearning Curriculum  

Mobile Video

Videos  

Find Local Contact

Enter Request