Global SitesHomeSite MapContact UsSearch
Advanced Search

SGDF Sigma Mini

The Sigma Mini amplifier is an ultra compact all-digital amplifier designed for use with Sigma Mini motors. The Sigma Mini amplifier is available in 10 or 20 watts with input voltage of 24 VDC. Options include an analog input version for torque or speed control or a pulse input version for position control. 

>> Download 2011 Motion Product Migration Announcement


Design Features

Ratings and Specifications

Model Number Designation

Brochures  

Catalogs  

Data Sheet

Cable Specs and Peripheral Devices

Frequently Asked Questions

Dimensions  

CAD Drawings  

Prewired Cable Drawings  

Connection Diagrams

Solid Models  

Technical Manuals  

SigmaWin+ Software

Find Local Contact

Enter Request