Global SitesHomeSite MapContact UsSearch
Advanced Search

Models & Ratings for P5 Drive 600 Volt


P5 600V Standard Drives - 2-200HP, 600V, NEMA 1 or protected chassis enclosure

Rated Input
Voltage
Drive Model Number
CIMR-P5
Rated Output Current (Amps)
Nominal HP
Standard Enclosure
600V
CIMR-P5M51P51
3.9
2 & 3
NEMA 1
CIMR-P5M53P71
7
5
CIMR-P5M55P51
11
7.5 & 10
600V
CIMR-P5M50111
19
15
NEMA 1
CIMR-P5M50151
25
20
CIMR-P5M50181
30
25
600V
CIMR-P5M50221
36
30
NEMA 1
CIMR-P5M50301
46
40
CIMR-P5M50371
58
50
600V
CIMR-P5M50451
69
60
NEMA 1
CIMR-P5M50551
86
75
CIMR-P5M50751
111
100
600V
CIMR-P5M50900
145
125 & 150
Protected Chassis
CIMR-P5M51100
192
200

Find Local Contact

Enter Request