Global SitesHomeSite MapContact UsSearch
Advanced Search

Configured Product for F7 Drive

F7 Configured Drive
The F7/Configured package provides a F7 in a NEMA Type 12 or NEMA 12 FVFF enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The F7/Configured has been designed for flexibility in providing the features and options commonly demanded by industrial control designers.

This drive is designed for tough industrial environments. It is rugged and reliable, with a MTBF of 28 years. A variety of enclosure options provide the right environmental protection. Patented high slip braking can eliminate the need for dynamic braking resistors for high inertia loads.

To provide the optimum control method, the F7 can operate in conventional V/f, V/f with encoder feedback, open loop vector, or closed loop vector mode. Drive performance can be further enhanced for a specific application with optional drive software.

The F7 / Configured supports a variety of communication protocols and input/output control cards.

Find Local Contact

Enter Request