Global SitesHomeSite MapContact UsSearch
Advanced Search

Z1000 Bypass
1 - 500 Horsepower HVAC-Specific AC Drive with 2-Contactor Bypass

The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality.

The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.


Specifications and Features

Models & Ratings

Brochures  

News Articles  

Network Communications Options

I/O and Keypad Options

Power Options

DriveWizard® HVAC Software

Energy Savings Predictor

Harmonics Estimator

Dimensions & Weights

Technical Manuals  

Mechanical Drawings  

Electrical Drawings  

eLearning Curriculum  

Photos and Graphics  

Videos  

Find Local Contact

Enter Request