Global SitesHomeSite MapContact UsSearch
Advanced Search

SGMAV Sigma-5
Rated Output: 50W, 100W, 150W, 200W, 400W, 550W, 750W

The SGMAV small capacity brushless servomotor can be used in a variety of applications. Some characteristics of this motor line are as follows:

  • Super-high power rate (Extremely low inertia)
  • Instantaneous peak torque (300% of rated torque)
  • Mounted high resolution serial encoder: 20-bit
  • Maximum speed: 6,000 rpm
  • Wide selection: 50 to 750W capacity, holding brake and gear options


Success Stories

Brochures  

Standards Compliance and Conformance Certifications  

Transition Guides  

Catalogs  

News Articles  

Frequently Asked Questions

CAD Drawings

Solid Models  

Solid Models Catalog on TraceParts

Technical Manuals  

Sizing Software

SigmaWin+ Software

eLearning Curriculum  

Mobile Video

Videos  

Find Local Contact

Enter Request