Global SitesHomeSite MapContact UsSearch
Advanced Search

Harmonics Estimator Software for E7 and Z1000 Drives

The software is fully optimized including a brand-new navigation module and project management module that allows you to create projects containing multiple systems (6, 12 and 18 pulse) of different sizes.

Furthermore, a new pre-existing harmonics function has been added as well as an option for you to operate the software in HP or kW mode. The new advanced report generator module allows you to customize the final report from a single summary page to a full multi-page report with selectable harmonics graphs including customizable harmonic graphs resolution marks.

Software has an integrated automatic update function that allows for updating the actual program including new product marketing literature.

System Requirements:

  • Personal Computer or Notebook (Pentium or faster) running Windows 2000, XP, 2003 Server, VISTA
  • Memory: 512 MB RAM
  • Monitor: VGA or higher with a minimum resolution of 1024x768 (16 bit colors)
  • Hard Disk: 30 MB Available Disk Space
  • Mouse
  • Internet Connection to visit the Website from the software ( optional )

Web Deployment:
Upload zip file to web-server

Installation:

Unzip file and run setup.exe

FilenameDescription
File Type
File Size
SW.HE.01E7 Harmonics Estimator
zip
14.5MB
SW.HE.06Z1000 Harmonics Estimator
zip
15.2MB